The Leviton VERSI-DUCT system is a versatile cable management solution for copper and fiber installations. The innovative system fits on any standard equipment rack, and accessories enable a wide range of cable management configurations.
- Injection molding eliminates sharp edges and protects cable integrity
- Extremely durable ABS plastic channels withstand years of use in demanding environments
- PVC plastic is an economical and sturdy material for channel covers
- 40" and 80" channels are available in front only or front and rear configurations
- All channels include cable-concealing cover
- Large finger passthrough space aligns with rack units
- Integrated dual-hinge for easy accessibility
Application Note: Maximum Cable Fill Ratios in Cable Managers (PDF)