Voice Grade Patch Panel, 24-port, 1RU, Black, 8P4C Jacks, 25-pair connectors
49014-J24
Voice Grade Patch Panels are specifically designed for voice applications and come pre-configured for 24 and 48 ports. They mount on 19" TIA-standard equipment racks and accommodates top, bottom, and side cable entry. Back panels provide connectivity to 25-pair (RJ21X) connectors.
Color: Black
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477179727
Product Features
Product Family : Patch Panels
Category : Voice Grade
Termination : Female 25-Pair Configuration
Shielding : Unshielded
Panel Shape : Flat
Ports : 24
RU : 1
Color : Black
Features & Benefits
- Color-coded front labeling for easy port identification with writable/erasable surfaces
- Star washers provided for panel sheet metal grounding
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors