Loading...

Data and Voice Grade Panels

Data and Voice Grade Patch Panels

Data Grade Panels

  • 8P8C Data Grade Panel supports 10/100BASE-T applications
  • Features 25-pair female Amphenol™ RJ-21X connectors
  • Pre-configured in 24- and 48-port densities

Voice Grade Panels

  • 110-style or 25-pair configurations
  • Unique label delineates 1-, 2-, 4-, or 25-pair termination options
  • Pre-configured in 24- and 48-port densities
  • 25th pair (violet/slate) is not used in 25-pair style panels

 

EMEA Customers:
Click here for Patch Panels in your region »