Twist & Mount Patch Panel, (12) Cat 5e ports
476TM-512
Twist & Mount Patch Panels are designed for use in any Leviton Structured Media enclosure to support a variety of telephone and data distribution needs. These panels hold patching modules, which allow 12 or 24 ports of patching capability to Cat 5e or Cat 6 cabling. The Cat 5e ports meet the requirements of high-speed data applications, and the Cat 6 ports are designed for use in high megabit applications such as Gigabit Ethernet.
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477479261
Features & Benefits
- Commercial-grade telephone and data patching
- Component-rated Cat 5e and Cat 6 ports
- Connectors include Leviton patented Retention Force Technology™
- Compact design
- Meets ANSI/TIA-570-D bend radius requirements
- Universal T568A and T568B wiring labels
- IDC termination with Universal 568A and 568B wiring cards
- Will exceed IEEE 802.3bt standard up to 0.5 amps per conductor (100 watts) continuously
Patents
- CA2676764
- US7722411
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Structured Media Panel – Installation
Data Networking - Installation
Category 5e Telephone Module - Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors