Angled Stainless Steel QUICKPORT™ Wallplate, Single-Gang, 2-Port, with ID Windows
43081-1L2
Angled stainless-steel wallplates accept QUICKPORT snap-in modules to support multimedia applications in single- or dual-gang flush-mount housings. Angled ports facilitate optimal cable management, ensuring proper bend radius compliance in front and back of connectors. Double stainless-steel material stands up to the more demanding institutional, education, and healthcare environments.
Color: Stainless Steel
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477629130
RoHS Compliant : Yes
Features & Benefits
- Angled ports ensure proper bend radius compliance in front and back of connector
- Recessed ports protect jack and patch cord plugs
- Slotted mounting holes allow installers to level the plate if the backbox is crooked
- Stainless steel for enhanced durability
- Includes station ID designation windows
- Fits standard NEMA electrical boxes
- Compatible with all individual UTP, Fiber, and AV QUICKPORT modules
- Ideal for CAT 6A applications at the workstation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors