Stainless Steel QUICKPORT™ Wallplate, Single-Gang, 2-Port, with ID Windows
43080-1L2
Leviton single-gang and dual-gang Stainless-Steel Wallplates with ID Windows offer flexibility and accept QUICKPORT snap-in connectors and adapters to support a variety of commercial and residential applications. Available in several port configurations; the single-gang wallplate comes in 1, 2, 3, 4, or 6 ports, and the dual-gang version comes in 2, 4, 6, 8, or 12 ports.
Color: Stainless Steel
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477387900
RoHS Compliant : Yes
Features & Benefits
- Compatible with all individual QuickPort connectors and adapters
- Fits standard NEMA electrical boxes
- Slotted mounting holes allow installers to level the plate if the backbox is crooked
- Includes ID windows for each wallplate
- Individual port configurability allows specification flexibility
- Brushed stainless-steel finish
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors