Type 2 Single Phase Surge Panel with Enhanced Noise Filtering
42120-1
120/240V Single Phase, Surge Panel, Enhanced Noise Filtering, NEMA 3R Enclosure, UL 1449 3rd Edition Type 2
Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477846575
Electrical Specifications
EMI/RFI Noise Rejection : (-30 to -40 @ 10K - 10MHz)
Frequency : 50/60Hz
Recommended Circuit Breaker Rating : 20A, 120/240V
Surge Technology : 40mm MOV Design
Voltage Configuration : 120/240 V, Single (Split) Phase
Environmental Specifications
Enclosure : Type 3R
Flammability : Rated V-2 per UL 94
Operating Temperature : -10°C to 60°C
Relative Humidity : 5% to 95% non-condensing
Storage Temperature Range : -20C to 85C
Material Specifications
Outer Enclosure : Powder Coated Steel
Mechanical Specifications
Connection Type : Parallel - Hardwired via 12 AWG Wire
Diagnostics : Real Time Protection status LEDs & Audible Alarm
Remote Monitoring : Dry Contact Leads-N.O./N.C. Form C Rated at 7Amps @ 240VAC or 30 VDC
Surge Counter : No
Performance Data
MCOV L-G : 300
MCOV L-L : 254
MCOV L-N : 150
MCOV N-G : 150
Maximum Surge Current, Per Mode (Per Phase) : 80kA (160kA)
Nominal Discharge Current Rating : 3kA
Short Circuit Current Rating : 100kA
VPR L-G : 1200
VPR L-L : 1000
VPR L-N : 800
VPR N-G : 700
Product Features
Replaceable Modules : No
Standards and Certifications
ANSI/IEEE Category A, B and C : C-62.41 & 62.45
UL1449 3rd Edition : cULus Listed Type 2
Warranty
Warranty : 5-Year Limited