Universal QUICKPORT™ DIN Rail Module, Gray
42089-1DN
The Universal QUICKPORT DIN Rail Module offers a connection point in the cabling subsystem and is suitable for deployment in residential, industrial and enterprise structured cabling systems. The module easily snaps onto a DIN rail. Multiple modules can be aligned horizontally in a row and the angled direction of the jacks eases patch cord bending stresses while maximizing performance.
Color: Gray
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477566749
RoHS Compliant : Yes
Features & Benefits
- Compatible with Leviton-approved QuickPort data jacks and Plus Snap-In data jacks, both shielded and unshielded
- Port protected with shutter door
- Detachable side covers
- Tool-free installation
- Integrated grounding clip
- Label identification window
- All packaging is paper based and fully recyclable
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors