HDMI® Extender with HDBaseT, Transmitter and Receiver, 100 meters
41910-HTE
Extend HDMI signals up to 100 meters (328 feet) over a single category-rated cable for applications in classrooms, conference rooms, control centers, and public venues where reliable high-definition video is needed. Certified HDBaseT 5Play™ technology supports a complete professional plug-and-play installation including HD video, multi-channel audio, bi-directional power, 100Mb Ethernet, bi-directional IR, and RS-232 control.
Color: Black
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477711187
Features & Benefits
- HDBaseT Alliance certified
- Delivers full uncompressed HD video, 3D, and 2K x 4K over a single category cable with multi-channel audio supporting all standard formats, including Dolby Digital, DTS, Dolby TrueHD, and DTS HD-Master Audio
- Resolution capability: 1080p 36 bit deep color at 60Hz and VESA resolutions up to 1920 x 1200 at 60Hz up to 100m (328 ft) and 4K ultra high definition up to 2160p 24 bit true color at 30Hz with 4K chroma subsampling color palette 4:2:2 up to 60m (197 ft)
- Compatible with and supports key features of HDMI 1.4 including EPG, CEC, EDID, and HDCP
- Dual 100Mb Ethernet ports for communication between devices and sharing of content
- Bi-directional PoH (power over HDBaseT) allows use of a single power supply located at either the source or display
- Bi-directional IR and RS-232 channels
- Compact transmitter and receiver modules
- Tested to UL 2043 as suitable for use in air-handling spaces per NEC 300-22(b)(c)
Related Videos
Choosing the Right HDMI Extender
Leviton AV Connectivity
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors