MOS XLR Connector
41297-XL3
MOS XLR Connector, 3-Pole, 1.5 Units High, Screw Terminal (must be installed in MOS Passthrough Module 41297-2Px)
The XLR connector is commonly used for microphone and audio enhancement system connections. These connectors are robust, versatile, and easy to terminate. When installed in a Multimedia Outlet System (MOS) Passthrough module, it can easily mount in any MOS wallplate.
Country of Origin : Liechtenstein
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477700747
RoHS Compliant : Yes
Features & Benefits
- Robust metal shell
- Screw terminals accommodate 26-20 gauge wire
- Gold contacts
- UL recognized component
- Quality design by Neutrik AG
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors