Stainless Steel QUICKPORT™ Telephone Wallplate, 1-Port
4108W-SP
Leviton Stainless-Steel QUICKPORT Phone Wallplates are designed with rivets to support a variety of wall-mount telephones while offering field-configurable flexibility. Single-port opening accepts QUICKPORT snap-in connectors and adapters to support a variety of commercial and residential applications. The wallplates are available in flush or recessed versions.
Color: Stainless Steel
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477136898
RoHS Compliant : Yes
Features & Benefits
- Compatible with any Leviton QUICKPORT connector
- Easily mounts any standard-size wallphone
- Brushed stainless steel
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors