Surface-Mount QUICKPORT™ Box, Plenum Rated, 1-Port, Ivory
41089-1IP
The compact surface-mount box accepts one QUICKPORT snap-in connector. The box supports voice/data applications in office, retrofit, or other surface-mount environments. It includes an ID window, mounting screws, and adhesive, and is available in four colors: white, ivory, gray, and black.
Color: Ivory
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477123768
RoHS Compliant : Yes
Features & Benefits
- Suitable for installation in airhandling spaces (plenum)
- User-provided cover screw can be installed for additional security
- Compatible with all individual QUICKPORT modules
- Housing base functions as a punchdown platform stabilizing connector modules during termination
- Connector module can be pre-terminated prior to snapping into housing port
- Designation label provided for identification purposes
- Includes two self-tapping screws and pressure-sensitive adhesive