Surface-Mount QUICKPORT™ Box, Plenum Rated, 1-Port, Black
41089-1EP
The compact surface-mount box accepts one QUICKPORT snap-in connector. The box supports voice/data applications in office, retrofit, or other surface-mount environments. It includes an ID window, mounting screws, and adhesive, and is available in four colors: white, ivory, gray, and black.
Color: Black
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477152485
RoHS Compliant : Yes
Features & Benefits
- Suitable for installation in airhandling spaces (plenum)
- User-provided cover screw can be installed for additional security
- Compatible with all individual QUICKPORT modules
- Housing base functions as a punchdown platform stabilizing connector modules during termination
- Connector module can be pre-terminated prior to snapping into housing port
- Designation label provided for identification purposes
- Includes two self-tapping screws and pressure-sensitive adhesive
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors