Feedthrough QUICKPORT™ F-Connector, Nickel Plated, Brown Housing
41084-FBF
Nickel-plated female-to-female 75 Ω connector features screw-on front and rear connections. Pass through design applications: TV, VCR, DVD, satellite, and home theater. Cable: coaxial cable terminated with "F" plugs. QUICKPORT F-Type Adapters snap into any QUICKPORT housing, including flush- and surface-mount outlets, Multimedia Outlet System (with adapter), Decora® Inserts, patch panels, and patch blocks.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477816660
Environmental Specifications
Flammability : Rated V-0 per UL 94
Material Specifications
Body Color : Brown
Body Material : High-Impact Fire-Retardant Plastic
Contact Surface Material : Nickel-Plated
Mechanical Specifications
Cable Type : RG-6 RG-59 Coaxial
Position / Conductor : Female to Female
Termination Type : Screw-On Front and Rear F Plugs
Standards and Certifications
FCC : Part 68 Compliant
NEC : Article 800 Compliant
UL : Certified
Features & Benefits
- Compatible with all QuickPort wallplates and housings
- Frequency range equals DC-3.0 GHz
- Female-female adapter for quick screw-on connections
- Nickel-plated connector has tin-plated center conductor contact
- 75 ohm impedance