Single-Gang QUICKPORT™ Wallplate for Large Connectors, 4-Port, White
41080-4WL
Single-Gang QUICKPORT Wallplates for Large Connectors feature increased vertical spacing between ports to accommodate the added size of larger connectors, such as Leviton shielded connectors and certain A/V connectors. Single-Gang QUICKPORT Wallplates for Large Connectors are available in 2- or 4-port configurations and in three colors: white, ivory, and light almond.
Color: White
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477411285
RoHS Compliant : Yes
Features & Benefits
- Fits within minimum rectangular NEMA openings
- Compatible with larger-sized connectors, such as Leviton Shielded Connectors
- Color-matched screws
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors