Decora® Brush Passthrough Insert, White
41075-DBW
Insert attached to Decora Single-Gang/Two-Gang Wallplates and QUICKPORT™ Insert (all sold separately). The Decora Brush Passthrough Insert offers a clean, professional appearance when cable needs to pass through a wall opening. The white fibers of the brush protect the cables and close the opening to provide an aesthetically pleasing look. The brush insert installs on standard NEMA electrical boxes and low-voltage brackets. Single or multi-gang Leviton Decora wallplates (sold separately) complete the installation. Use for home theater, classroom, or conference room audiovisual installations.
Color: White
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477700808
RoHS Compliant : Yes
Features & Benefits
- Provides clean, professional appearance when cables must pass through a wall opening
- White brush fibers protect cables while closing off wall opening
- Brush insert is compatible with Leviton Decora wallplates
- Can be used with a wide selection of single and mutli-gang Decora wallplates in multiple colors, including stainless steel
- Not compatible with Decora Plus Wallplates when used with low-voltage box eliminators
- Insert attached to Decora Single-Gang/Two-Gang Wallplates and QUICKPORT™ Insert (all sold separately)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors