Midsize Telephone Wall Jack, 6P4C, White
40539-PMW
Leviton offers a complete selection of wallplates in multiple configurations to suit any need. Choose from three sizes: standard, midway and jumbo. Midway and jumbo versions are ideal for covering wall imperfections.
Documents
Technical Information
-
General Information
UPC : 078477140437
Material Specifications
Housing/Plate Material : High-Impact Plastic
Mechanical Specifications
Jack Style : Modular
Mount : Box
Mounting Type : Midway Wallplate Flush
Position / Conductor : 6P4C
Quantity of Jacks : 1
Termination Type : Screw Terminals
Product Features
Color : White
Jack Style : Modular
Jack Type : Telephone
Material : Nylon
Mount : Box
Mounting Type : Midway Wallplate Flush
Position / Conductor : 6P4C
Quantity of Jacks : 1
Standards and Certifications : UL
Termination Type : Screw Terminals
Type : Midsize Telephone & Video Wallplates
Wallplate : Included
Warranty : 1-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors