Midsize Telephone Wall Jack, 6P4C, Brown
40539-PMB
Leviton’s Midsize Single-Gang Wallplates are ideal where flush mount telephone or video connection plates are needed. Midsize plates are 3/8" higher and wider than standard plates to help disguise irregular or oversized wall openings, resulting in a neat, professional finish. Durable video connection wallplates are available with an F-Connector or unloaded with a hex-shape outlet for later coax cable installation. Telephone wallplates with 6P4C voice grade connector and combination video and telephone wallplates are also available.
Documents
Technical Information
-
General Information
UPC : 078477140444
Material Specifications
Housing/Plate Material : High-Impact Plastic
Mechanical Specifications
Jack Style : Modular
Mount : Box
Mounting Type : Midway Wallplate Flush
Position / Conductor : 6P4C
Quantity of Jacks : 1
Termination Type : Screw Terminals
Product Features
Color : Brown
Jack Style : Modular
Jack Type : Telephone
Material : Nylon
Mount : Box
Mounting Type : Midway Wallplate Flush
Position / Conductor : 6P4C
Quantity of Jacks : 1
Standards and Certifications : UL
Termination Type : Screw Terminals
Type : Midsize Telephone & Video Wallplates
Wallplate : Included
Warranty : 1-Year Limited