Midsize Video Wall Jack, F connector, White
40539-MW
Leviton’s Midsize Single-Gang Wallplates are ideal where flush mount telephone or video connection plates are needed. Midsize plates are 3/8" taller and wider than standard plates to help disguise irregular or oversized wall openings, resulting in a neat, professional finish.
Documents
Technical Information
-
General Information
UPC : 078477140550
Material Specifications
Housing/Plate Material : High-Impact Plastic
Mechanical Specifications
Jack Style : F-Type
Mount : Box
Mounting Type : Midway Wallplate Flush
Quantity of Jacks : 1
Wiring Type : Type 625D
Product Features
Color : White
Jack Style : F-Type
Jack Type : Video
Material : Nylon
Mount : Box
Mounting Type : Midway Wallplate Flush
Quantity of Jacks : 1
Standards and Certifications : UL
Type : Midsize Telephone & Video Wallplates
Wallplate : Included
Warranty : 1-Year Limited
Wiring Type : Type 625D