Midsize Telephone/Video Wall Jack, 6P4C x F, Brown
40539-CMB
Leviton Midsize Single-Gang Wallplates are ideal where flush mount telephone or video connection plates are needed. Midsize plates are 3/8" higher and wider than standard plates to help disguise irregular or oversized wall openings, resulting in a neat, professional finish. Durable video connection wallplates are available with an F-Connector or unloaded with a hex-shape outlet for later coax cable installation. Telephone wallplates with 6P4C voice grade connector and combination video and telephone wallplates are also available.
Country of Origin : United States
Documents
Technical Information
-
General Information
UPC : 078477140529
Product Features
Color : Brown
Material : Nylon
Type : Midsize Telephone & Video Wallplates
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors