50 Pair M-Type 66-Clip Connecting Block (10" H x 3.4" W x 1.0" D)
40066-M50
The Leviton 66-Style Block provides 50 fixed cross-connections for voice, security, and data applications. The block is ideal for entrance facilities and telecommunications closets. The block mounts to walls or backboards.
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477125328
RoHS Compliant : Yes
Features & Benefits
- Compact design supports space-limited applications
- Terminate 22-26 gauge solid insulated cable or 18-19 gauge solid stripped cable
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors