Submeter, Outdoor, 208-480VAC, 3 Phase 3 Wire/4 Wire, Max 100A, 3 Split Core Current Transformers, Electric Meter Kit
3OUMT-1M
Discontinued Product. Modbus TCP/BACnet IP Submeter - Outdoor Series 3500 Multi-Function Universal Voltage (208-480VAC) 3 PHASE 3W/4W Submeter Kit (CTs included), 3 100A Split Core Current Transformers (CT)
Provides highly accurate, multi-functional smart-metering solutions for seamless integration into advanced building control management systems. The Series 3300 & 3500 submeters feature advanced communication protocols to enable tracking, monitoring and verification of real-time energy use and easy building management system integration. Series 3300 communicates via Modbus RTU or BACnet MS/TP over RS-485 and Ethernet enabled Series 3500 features Modbus TCP/IP and BACnet IP. Both meters deliver universal voltage performance, offer standard isolated pulse outputs, and easily integrate with building management systems.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477631300
Electrical Specifications
Amperage : 3 A
Voltage : 9.18 VDC
Product Features
CTs Included : 3 Split Core CTs
Communication : Pulse Output, Ethernet, ModBus TCP/IP, BACnet IP
Enclosure : Outdoor (NEMA 4X)
Meter Configuration : Single Meter
Product Line : Series 3500 Kit
Type
Product Type : Submeter and Current Transformer(s)
Features & Benefits
- Series 3500: Enabled by Ethernet, uses Modbus TCP/IP and BACnet IP
- Isolated pulse output
- Integrates easily with building management systems
- Highly accurate 0.5% accuracy class
- Delivers universal voltage performance
- 208/480V 2PH 2W, 120/208V 2PH 3W, 240/480V 3PH 3W, 120/208V, 277/480V 3PH 4W, 240/480V 3PH 4W DELTA
- 100-5000 Amps
- Outputs kWh, Demand - Instant & Peak, Per Phase & Total kWh, kW, kVAR, VAR, AMPS Interval Data
- Certified to all applicable standards of ANSI C12.1
- Utilizes split and solid core current transformers (CTs) that are certified to all revenue grade accuracy standards
- Up to three sets of CTs per phase can be paralleled per meter