50 Amp, 250 Volt, Black & White Locking Flush Mount Receptacle, Industrial Grade
3769
50 Amp, 250 Volt DC/600 Volt AC, Non-NEMA, 3P, 4W, Black & White Locking Flush Mount Receptacle, Industrial Grade, Grounding - BLACK
- Captive, quick drive assembly screws for faster assembly
- Rugged nylon construction resists impact, heat, chemicals, and rough use
- Ratings and NEMA I.D. permanently marked on device
- Industry exclusive limited lifetime warranty
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477804445
Nema : Non-NEMA
RoHS Compliant : Yes
Electrical Specifications
Amperage : 50 A
Current Interrupting : Certified for current interrupting at full rated current
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Dielectric Voltage Withstand : 2000V minimum per UL 498
Grounding : Grounding
Maximum Working Voltage : 250V DC/600V AC as rated
Pole : 3
Temperature Rise : Max 30ºC temp rise at full-rated current after 150 cycles of OL at 150% rated DC current
Voltage : 250 VAC
Wire : 4
Environmental Specifications
Environment : Dry
Flammability : Rated V-0 per UL 94
Operating Temperature : -40°C to 75°C
Material Specifications
Assembly Rivets : SS 302/304
Back Cover : Reinforced Nylon
Base Material : Nylon
Body and Contract Carrier : Reinforced Nylon
Box Terminal : 0.062inch thick Copper
Clamp Nuts : Brass
Color : Black
Connector Contact - Binding Plate : 0.100inch thick Brass
Connector Contact - Spring : 0.041inch thick Brass
Contact Rivet : Brass
Face Material : Nylon
Face Module : Reinforced Nylon
Grounding Screw : Brass
Line Contacts : Brass
Mounting Screws : SS 302/304
Mounting Strap : Single piece SS 302/304
Shroud : .062inch thick Nickel Plated Steel
Terminal Screws : Brass
Terminal Set Screw : SS 302/304
Yoke : Brass
Mechanical Specifications
Product ID : Ratings and Catalogue No. molded into face
Terminal Accom. : #10min to #6max AWG Solid or Stranded Wire (Stranded Wire for Ground only)
Terminal ID : X, W, Y, Z and Green for ground
Product Features
Base Material : Nylon
Brand : Black and White
Color : Black
Device Type : Locking Receptacle
Face Material : Nylon
NEMA : Non-NEMA
Standards and Certifications : UL
Strap Material : Nickel-Plated Brass
Termination : Back & Side
Warranty : Lifetime Limited
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-6
NOM : 057
RoHS : Compliant
UL 498 : File E13399
UL Fed Spec WC-596 : File E13399
UL498 : File E13399
Warranty : Lifetime Limited