50 Amp, 250 Volt, Black & White Locking Connector, Industrial Grade
3762C
50 Amp, 250 Volt DC/600 Volt AC, Non-NEMA, 2P, 3W, Black & White Locking Connector, Industrial Grade, Grounding - BLACK-WHITE
- One piece contacts reduce friction and overheating
- Rugged nylon construction resists impact, heat, chemicals, and rough use
- Ratings and NEMA I.D. permanently marked on device
- Industry exclusive limited lifetime warranty
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477804407
Nema : Non-NEMA
RoHS Compliant : Yes
Electrical Specifications
Amperage : 50 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage Withstand : 2000V minimum per UL 498
Grounding : Grounding
Maximum Working Voltage : 250V DC/600V AC as rated
Pole : 2
Temperature Rise : Max 30ºC temp rise at full-rated current after 150 cycles of OL at 150% rated DC current
Voltage : 250 VAC
Wire : 3
Environmental Specifications
Environment : Dry
Flammability : UL94V-2
Operating Temperature : -40°C to 75°C
Material Specifications
Assembly Screws : Brass
Cable Clamp Screw : Philips Head, SS 304
Color : Black-White
Contact - Binding Plate : 0.100inch thick Brass
Contact - Spring Value : 0.041inch thick Brass
Contact Rivet : Brass
Dust Shield : Santoprene TPE
Face Module : Nylon
Ground Post : Brass
Ground Shunt : Bronze
Housing Material : Nylon
Standard Cable Clamp : Nylon
Terminal Block : 0.062inch thick Copper
Terminal Set Screw : SS 302/304
Wiring Chamber : Nylon
Mechanical Specifications
Cord Range : .680 - 1.125
Product ID : Ratings and Catalogue No. molded into face and stamped into shroud
Terminal Accom. : #10 min to #4max AWG Solid or Stranded Wire
Terminal ID : X, W, Y, Z and Green for ground
Product Features
Brand : Black and White
Color : Black-White
NEMA : Non-NEMA
Standards and Certifications
CSA C22.2 No. 42 : File 152105
NOM : 057
RoHS : Compliant
UL 498 : File E13399
Warranty : Lifetime Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors