370RC-4
DISCONTINUED
Discontinued Product. Description: LED Kit, 4ft, 2-Lamp, Color Temperature: 4100K, Dimming: 0-10V, Voltage: 120/277 Voltage Sensing, Power: 60W, Luminous Flux: 5700, Luminaire Efficacy: 94.3 Lumens/Watt, Power Factor: .991
This revolutionary LED Platinum version of the Zipline system offers performance qualities that rival high-efficiency fluorescent retrofit kits, while installing in just minutes in existing linear fluorescent fixtures, enhancing their appearance, service life and energy efficiency.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847764079
Features & Benefits
- Fastest lighting installation with highest lumen output
- Industry exclusive interchangeable light array and separate driver for maximum life
- User serviceable – easily replaceable/upgradeable light array for flexibility
- Quick and simple installation process – factory pre-wired, fits into existing 2x2 and 2x4 fixtures
- 0-10V dimmable – single source for dimmable LED solution and compatible lighting controls
- Indirect lighting provides superior light distribution and clean appearance
- Zero maintenance with lamps rated for 50,000+ hours
- Eligible for energy rebates - meets Design Lighting Consortium (DLC) requirements
- UL1598C Listed for LED Retrofit Kits for US and Canada (File E348062)
- 5-year limited warranty
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors