IEC Pin & Sleeve Connector
330C7W
30 Amp, 480 Volt, 2P, 3W, North American Pin & Sleeve Connector, Industrial Grade, IP67, Watertight - RED
Leviton’s pin and sleeve devices are easy to use. Matching amperage and voltage requirements is literally as easy as matching colors and telling time. The amperage rating is related to the size of the device; devices of the same amperage are the same size. The voltage rating is related to the location of the ground sleeve on the female device and the number of conductors. This location is based on a clock face with the key-way at the 6 o’clock position. The ground sleeve is positioned at a specific hour location, depending on the device’s voltage rating.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477838624
Electrical Specifications
Amperage : 30 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : 3000V for 1 min.
Endurance : Up to 1000 connects and disconnects, under load, at full rated current and voltage
Insulation Resistance : 500V for 1 min; >= 5MΩ
Pole : 2
Temperature Rise : Max 30°C temp rise at full-rated current after 50 cycles of OL at 150% rated current
Voltage : 480 VAC
Wire : 3
Environmental Specifications
Corrosion Resistance : Ferrous parts immersed in 20°C, 10 percent ammonium chloride solution for 10 min
Flammability : Rated V-2 per UL 94
IP Rating : IP67/IP69K
Moisture Resistance : Per UL 1682, immersed for 24 hours in 5cm of 25°C water
Material Specifications
Arm Spring : Performance Grade Stainless Steel
Body Material : Valox 357
Contact Carrier : Nylon
Cover Eyelet : Nickel-Plated Brass
Cover with Arm : Valox 357
External Cord Clamp Assembly : Valox 357
External Screws : Acid-Proof S/S
Gland Cap : Valox 357
Grommet/Gasket : Chloroprene
Internal Cord Clamp Assembly : Thermoplastic
Internal Screws : Zinc-plated steel
Phase and Ground Sleeves : Brass
Sleeve Spring : Stainless Steel
Terminal Screws : Steel
Mechanical Specifications
Cable Secureness : Force: 75lb, Torque: 0.5 ft-lb, Max Disp: <= 3/32"
Cord Range : .437 - 1.187
Crush Test : 250lbs for 1 min after -25°C for 6 hrs
Impact Resistance : Drop from 30" 8 times after conditioning to -25°C for 6 hrs
Minimum Withdrawal Force : 6lbs
Product Features
Color : Red
Configuration : North American
Device Type : Connector
IEC Rating : 60309-1 and 60309-2
Series : Standard Series
Standards and Certifications
CE Marking : Per low voltage directives 73/23/EEC, 93/68/EEC
CSA Certified : C22.2 No 182.1
IEC Rating : 60309-1 and 60309-2
UL Listed : 1682 and 1686
Warranty : 2-Year Limited