4-in-1 Adapter Plate - Ivory
3254-I
DISCONTINUED
4-in-1 Adapter Plate - Ivory
Leviton's Four-In-One Extra Heavy-Duty Receptacles are constructed with an impact resistant nylon cover and base for strength and resistance to chemicals and corrosives. Extra Heavy-Duty , T-type triple-wipe bronze contacts provide for maximum performance and an exclusive shield-wall design protects ground connection from contact with live circuit conductors.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477830673
Product Features
Brand : 4-in-1
Color : Ivory
Device Type : Adapter Plate
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors