Submeter, Indoor, 120/208V, 3 Phase 4 Wire, 2 Three Element Meters, Electric Meter, MMU
2M202-CFG
Discontinued Product. Series 2000 Submeter, 2-Meter Medium MMU 120/208VAC 3P/4W, Configured for amperage ratings and optional demand feature, SUBMETER ONLY
Leviton Series 2000 Submeter Multiple Meter Units (MMUs) are designed for commercial and industrial multi-tenant submetering applications in which multiple three phase loads (120/208V or 277/480V) are fed from the same or adjacent power distribution panels to be metered.
NOTE: All MMU orders require submittal of a Configuration Form. Please download the form from this page located below.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477607343
Communication Specifications
Communication : Pulse Output
Electrical Specifications
Voltage : 120/208 VAC 3PH 4W
Mechanical Specifications
Enclosure : Indoor (NEMA 1)
Product Features
Application : Commercial and industrial multi-tenant submetering applications.
CTs Included : No - Submeter Only
Meter Configuration : Multiple Meter Unit
Product Line : Series 2000 MMU
Product Type : Electric Submeter
Warranty : 5-Year Limited