Wetguard Watertight Replacement Interior for Locking Connector
29W76-IN
30 Amp, 480 Volt, NEMA L16-30P, 3P, 4W, Replacement Interior for Locking Connector, For use with Wetguard device only
- BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents
- WATERTIGHT- When mated or caps are on, feature IP69K ratings for high-temperature, high-pressure washdowns
- UNIQUE DESIGN- Exclusive “tongue and groove” design provides superior ingress protection from water, dirt and debris
- HIGH PERFORMANCE- Heavy-duty, one-piece contacts for maximum conductivity electrical performance
- THE BRAND YOU TRUST- Backed by a lifetime warranty
Documents
Technical Information
-
General Information
UPC : 078477928882
Nema : L16-30R
RoHS Compliant : Yes
Electrical Specifications
Amperage : 30 A
Voltage : 480 VAC
Wire : 4
Environmental Specifications
Flammability : Rated V-2 per UL 94
Material Specifications
Assembly Screws : Stainless Steel, Non-Magnetic
Blades/Contacts, Terminal Clamps : Electroless Nickel-Coated Brass
Terminal Screws : Electroless Nickel-Coated Brass
Wiring Module : Nylon
Product Features
Accessory Type : Replacement Interior
Brand : Wetguard
NEMA : L16-30R
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors