Straight Blade Receptacle, 3-Pole, Non-Grounding, Commercial Grade
287-E
30/50 Amp, 125/250 Volt, NEMA 10-30P/10-50P, 3P, 3W, Plug, Straight Blade, Commercial Grade, Angle, Non-Grounding - Black
Leviton offers a large selection of 15, 20, 30 and 50 Amp Commercial Grade Straight Blade Plugs and Connectors, available in a wide variety of features. These rugged performers are moisture, chemical and abuse-resistant, And they’re ideal for indoor and outdoor use. Our EPTR rubber-backed plugs and connectors stand up to rough use, protecting against dirt and moisture. The deep-slotted, backed-out terminal screws draw backwire clamps securely over stripped leads for maximum conductivity. **This is a direct replacement of 287-TInstruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477644935
Nema : 10-30P/10-50P
Electrical Specifications
Amperage : 30/50 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Non-Grounding
Pole : 3
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 125/250 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Brass
Body Material : Thermoplastic
Color : Black
Mechanical Specifications
Cord Range : .687 - 1.050
Product ID : Ratings and NEMA I.D. permanently marked on device
Terminal Accom. : 10-6 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Product Features
Color : Black
NEMA : 10-30P/10-50P
Voltage : 125/250 VAC
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL498 : File E13393
Warranty : 2-Year Limited