Submeter, Indoor, 277/480V, Phase Config 8x3, 12x2, 24x1 with Wiring Harness, Electric Meter, Multiple Point High Density Smart Meter
277WH-241
Series 8000 Submeter, Commercial & Industrial Submeter, 277/480V, Phase Config 24x1 (1P/3W), 12x2 (2P/3W), 8x3 (3P/4W) with Wiring Harness, Title 24 compliant, ASHRAE 90.1 compliant. SUBMETER ONLY
The VerifEye® Series 8000 Multiple Point Submeters are designed to meter multi-tenant office buildings, medium-sized retail, institutional, multi-tenant residential and other high density applications. VerifEye Series 8000 submeters provide twenty-four meter elements that can be configured as any combination of 1 phase, 2 phase or 3 phase meters or monitors.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477752302
Communication Specifications
Ports : Single 10/100BASE-T Ethernet, RS-232
Protocol : ModBus TCP/IP, DHCP, HTTP, PPP, SNTP, FTP, ModBus TCP, ModBus RTU (RS-485), BACnet IP
Electrical Specifications
Voltage : 277/480 VAC
Environmental Specifications
Altitude : 9843 ft (3000m) maximum
Operating Humidity : 0 to 90% non-condensing
Operating Temperature : -40°C to 70°C
Mechanical Specifications
Dimensions : 13” (33cm) Height x 11.8”(16.9”) (30.5 cm) Width x 2” (5cm) Depth
Enclosure : Indoor
Weight : 14 lbs (6.35kg), 21 lbs (9.52Kg)
Product Features
Application : Multi-tenant office buildings,Medium-sized retail,Institutional,Multi-tenant residential and other high density applications
CTs Included : No - Submeter Only
Listings : (EMC): FCC Part 15 Class A, ICES-003, IEC6100-4-5, TUV and UL certified to IEC/EA/UL/CSA - 61010-1 2nd Edition CSA-C22.2 No. 61010-1-04, ANSI/C12.20 0.5 Class, California Weights and Measures Approved
Meter Configuration : Branch Circuit Monitor
Product Line : Series 8000
Product Type : Electric Submeter
Warranty : 5-Year Limited
Features & Benefits
- Building automation integration and tenant metering
- Multiple point meter-installation and hardware-savings
- Can monitor as low as 2A
- Provides multiple electric loads in one device
- Monitors up to 24 current transformers - 8 (3) phase, 12 (2) phase or 24 single phase loads
- 100 - 5,000 amp current transformers
- ModBus TCP, ModBus RTU (RS-485) and BACnet IP standard feature
- Measures kilowatt hours, kW demand, volts, amps
- Interval and net metering
- Configurable via Ethernet or simple ModBus RTU network to BMS or VerifEye software solutions for tenant billing or measurement & verification (M&V)