15 Amp 1-Gang Floor Box Assembly, Commercial Grade, Tamper-Resistant, Self-Grounding
25251-TDN
1-Gang Floor Box Receptacle Assembly, 15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, Tamper-Resistant Decora Receptacle, Straight Blade, Commercial Grade, Self Grounding, Steel Strap, Round Cover with Nickel-Plated Brass, Ivory Receptacle
- For use in wood frame construction
- Ideal for conference rooms, auditoriums, stages, homes, hospitality, and more
- Meet or exceed UL514A requirements including the Scrub Water Test and comply with Section 4.3.8 of the Americans with Disabilities Act specifying accessible design
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477002575
Nema : 5-15R
AC Horsepower Ratings
At Rated Voltage : 1/2 HP
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Clamp Nuts : Zinc-Plated Steel
Color : Ivory
Face Material : Nylon
Floorplate Material : Solid Brass 0.060 In Thick
Ground Clips : Brass-Plated
Grounding Screw : Brass 8-32
Line Contacts : Brass Triple-Wipe .031 Thick
Shutter Mechanism : Delrin® Acetal
Strap Material : Zinc-Plated Steel
Terminal Screws : Brass 8-32
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back & Side
Product Features
Color : Ivory
NEMA : 5-15R
Type : Wood Frame
Standards and Certifications
ANSI : C-73
Applicable Standards : UL 498, UL514A, CSA C22.2 No. 42, CSA C22.2 No 18.1-04
Certification/Listing : cCSAus, NOM
NEMA : WD-1 & WD-6
Warranty
Warranty : 2-Year Limited
Patents
- CA2621644
- CA2624409
- CA2677283
- US7355117
- US7820909
- US7868719
- US8242362
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.