1-Gang Floor Box Assembly, Blank
25251-DB
1-Gang Floor Box Assembly, Blank, Round Cover with Brass-Finish Plate
- For use in wood frame construction
- Ideal for conference rooms, auditoriums, stages, homes, hospitality, and more
- Meet or exceed UL514A requirements including the Scrub Water Test and comply with Section 4.3.8 of the Americans with Disabilities Act specifying accessible design
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477006542
Material Specifications
Floorplate Material : Solid Brass 0.060 In Thick
Product Features
Color : Brass
Type : Wood Frame
Standards and Certifications
ANSI : C-73
Applicable Standards : UL 498, UL514A, CSA C22.2 No. 42, CSA C22.2 No 18.1-04
Certification/Listing : cCSAus, NOM
NEMA : WD-1 & WD-6
Warranty
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors