1-Gang Floor Box Receptacle Assembly
25249-SBA
1-Gang Floor Box Receptacle Assembly, Includes Brass with Brushed Nickel Finish Floor Plate, Gasket, Screw Cap, O-ring, and Switch Box. NOTE: O-Ring Should be Assembled On Cap. Receptacle 15A-125V, 2-Pole, 3-Wire, Grounding, NEMA 5-15R. NICKEL
For low profile, in-floor receptacle installations, our Floor Box Receptacle Assemblies are the perfect fit. Available in both 15 & 20 Amp 1- and 2-gang configurations, these devices are suitable for wood frame construction with carpet, wood, tile, and vinyl finished flooring. Common applications include a variety of uses from home office workstations to high-end stages and entertainment venues.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477307182
Nema : 5-15R
AC Horsepower Ratings
At Rated Voltage : 1/2 HP
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self Grounding
Pole : 2
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Clamp Nuts : Zinc-Plated Steel
Color : Ivory/Brushed Nickel Finish
Face Material : Nylon
Floorplate Material : Solid Brass 0.060 In Thick
Ground Clips : Brass-Plated
Grounding Screw : Brass 8-32
Line Contacts : Brass Triple-Wipe .031 Thick
Strap Material : Zinc-Plated Steel
Terminal Screws : Brass 10-32
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back & Side
Product Features
Amperage : 15 A
Color : Ivory/Brushed Nickel Finish
Grounding : Self Grounding
NEMA : 5-15R
Type : Wood Frame
Voltage : 125 VAC
Standards and Certifications
ANSI : C-73
Applicable Standards : UL 498, UL514A, CSA C22.2 No. 42, CSA C22.2 No 18.1-04
Certification/Listing : cCSAus, NOM-ANCE
NEMA : WD-1 & WD-6