15 Amp Toggle Switch, Double-Pole, Tamper Resistant, Canadian, Heavy-Duty Industrial Spec Grade
18202-LB
Double-Pole Tamper-Resistant Toggle Switch, Heavy-Duty Industrial Specification Grade, Canadian, 15 Amp, 347 Volt AC, Back or Side Wire, Brown
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847735846
Electrical Specifications
Dielectric Voltage : Withstands 1500V for 1 minute
Endurance : 50,000 cycles minimum
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Temperature Rise : Maximum 30 degrees C rise
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 65°C
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired
Terminal ID : Brass-Hot (If Applicable) Black-Hot White-Neutral Green-Gnd
Torque Range : 12-14 inch pounds
Material Specifications
Actuator Material : Thermoplastic
Base Material : Thermoplastic
Body Material : Thermoplastic
Contact Material : Silver Alloy
Cover Material : Thermoplastic
Dielectric Voltage : Withstands 1500V for 1 minute
Endurance : 50,000 cycles minimum
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Strap Material : Steel
Temperature Rise : Maximum 30 degrees C rise
Terminal Screws : Brass 8-32
Toggle : Polycarbonate
Mechanical Specifications
ANSI : C-73
CSA C22.2 No. 111 : File #152105
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired
Terminal ID : Brass-Hot (If Applicable) Black-Hot White-Neutral Green-Gnd
Torque Range : 12-14 inch pounds
UL Fed Spec WS896E : File #E7458
UL Standard : UL20
Warranty : 10-Year Limited
Product Features
Amperage : 15 A
Base Material : Thermoplastic
Contact Material : Silver Alloy
Cover Material : Thermoplastic
Device Type : Tamper-Resistant Toggle Switch
Feature 4 : Canadian
Function : Double-Pole
Grade : Heavy-Duty Industrial Specification Grade
Strap Material : Steel
Terminal Screws : Brass 8-32
Termination : Back or Side Wire
Toggle : Polycarbonate
Voltage : 347 VAC
Standards and Certifications
ANSI : C-73
Amperage : 15 A
CSA C22.2 No. 111 : File #152105
Device Type : Tamper-Resistant Toggle Switch
Feature 4 : Canadian
Function : Double-Pole
Grade : Heavy-Duty Industrial Specification Grade
Standards and Certifications : UL/CSA
Termination : Back or Side Wire
UL Fed Spec WS896E : File #E7458
UL Standard : UL20
Voltage : 347 VAC
Warranty : 10-Year Limited