16 Series Female Receptacle, 45-Degree, #2-4/0 AWG, Double Hole Bus Bar, Self-Clinching Nuts
16R36-1B
16 Series Taper Nose Cam-Type Female Panel Mount Receptacle, 45-Degree, #2-4/0 AWG, Double Hole Bus Bar, 400 Amp Max, 600 VAC/DC, Self-Clinching Nuts, Blue
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, data centers, power distribution, backup power, construction sites, disaster recovery and other temporary power applications
Color: Blue
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477023280
Product Features
Color : Blue
Series : 16 Series
Special Features : PEM/Self-Clinching Nuts
Electrical Specifications
Max. Amperage : 400A
Max. Voltage : 600 VAC/DC
Short Circuit Current Rating : 35kA
Standards & Certifications
CSA : 1691
NEMA Rating : Type 3R
UL : 1691
Warranty
Warranty : 2-Year Limited
Material Specifications
Contact : Brass
Insulators : Santoprene TPV
Mechanical Specifications
Cable Size Range : #2-4/0 AWG
Connection Type : Bus Bar-Double Hole
Gender : Female
Termination Type : Taper-Nose