Male Panel Mount Receptacle, 45-Degree, #2 - 4/0 AWG, 1.125"L Threaded Stud Termination
16R29-1UE
16 Series Panel Mount Receptacle, Male, 400 Amp Max, 600 Volt, 45 Degree Angle, 1.125"L Threaded Stud Termination, #2-4/0 Cable Range, Black
Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
- 15, 16/18, and 17 Series devices are NEMA 3R-Rated for use in outside locations
- Shatter and crack proof – high durometer thermoplastic vulcanizate (TPV - Santoprene)
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications