16 Series Male Angle Terminal Connector, #2 - 4/0 AWG, Bus Bar Mount
16M21-2UO
16 Series Taper Nose Cam-Type Male Angle Terminal Connector, #2 - 4/0 AWG, Bus Bar Mount, 400 Amp Max, 600VAC/DC, Orange
Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
- Single or double set screw or crimp tube termination
- NEMA 3R rated for outdoor use when mated
- Designed with cylindrical profile to reduce snap
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Color: Orange
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 078477698358
Electrical Specifications
Max. Amperage : 400A
Max. Voltage : 600 VAC/DC
Material Specifications
Contact : Brass
Insulators : Santoprene TPV
Mechanical Specifications
Gender : Male
Connection Type : Bus Bar-Double Hole
Termination Type : Taper-Nose
Product Features
Color : Orange
Series : 16 Series
Warranty
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors