Wetguard Watertight Straight Blade Plug
14W15
15 Amp, 347 Volt, NEMA 24-15P, 2P, 3W, Plug, Straight Blade, Industrial Grade, Grounding, Wetguard - YELLOW
- BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents
- WATERTIGHT- When mated or caps are on, feature IP69K ratings for high-temperature, high-pressure washdowns
- UNIQUE DESIGN- Exclusive “tongue and groove” design provides superior ingress protection from water, dirt and debris
- HIGH PERFORMANCE- Heavy-duty, one-piece contacts for maximum conductivity electrical performance
- THE BRAND YOU TRUST- Backed by a lifetime warranty
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477065105
Nema : 24-15R
RoHS Compliant : Yes
Environmental Specifications
Environment : Wet
IP Rating : IP66, IP67, IP69K
Product Features
Amperage : 15 A
Assembly Screws : Stainless Steel 300
Blades/Contacts : Nickel-Plated Brass
Body Material : EPTR Rubber
Brand : Wetguard
Color : Yellow
Cord Range : .375 - .655
Device Type : Straight Blade Plug
Grounding : Grounding
NEMA : 24-15R
Pole : 2
Standards and Certifications : UL/CSA
Voltage : 347 VAC
Warranty : Limited Lifetime Warranty
Wire : 3
Wire Gauge : 18-10 AWG
Features & Benefits
- Corrosion resistant, watertight, and dust tight connector – NEMA Type 3, 3S, 4, 4X, 6, & 6P
- Meets IP66 and IP67 standards when mated with a Wetguard connector or inserted in to a corrosion resistant receptacle with a Wetguard flip lid. Plug caps are available to protect the plug when not used
- Corrosion resistant, nickel-plated brass blades and terminal screws plus non-magnetic stainless steel face module screws
- Amperage, voltage, and NEMA configuration are molded into the face module making identification and replacement faster and easier
- Interlocking tongue and groove construction between face module and housing prevents moisture and debris from passing around the face module during use
- Santoprene EPTR housing, grommet, and closure cap resist water, most acids, alkalies, grease, oil, and solvents. EPTR offers enhanced UV stability and resists fungal growth
- Innovative strain relief and cord sealing system features a deep fluted compression nut, strain relief washer, and EPTR grommet for most reliable seal
- Available in high visibility yellow
Related Videos
Wetguard Plugs and Connectors - Installation
Wetguard
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors