15 Amp Plug-In Switch Tap with On/Off Switch , Grounding, White
1470-W
Indoor 15 Amp, 125 Volt, 3-Wire Grounded Switch Tap with ON/OFF Button - White
Color: White
Documents
Technical Information
-
General Information
UPC : 078477713761
Nema : 5-15R
RoHS Compliant : Yes
Electrical Specifications
Amperage : 15 A
Grounding : Grounding
Voltage : 125 VAC
Mechanical Specifications
Plug Type : Polarized Plug
Pole : 2
Wire : 3
Product Features
Color : White
Feature : Indoor Only
NEMA : 5-15R
Warranty
Warranty : 2-Year Limited
Features & Benefits
- 3-prong, 15A-125VAC outlet
- Conserves electricity by helping to eliminate standby (vampire) power
- Offers a quick easy way to switch power ON and OFF for household appliances and holiday lights
- Ideal for lamps, appliances, electronics and other 3-prong equipment
- Design accommodates two switch taps to be placed into any duplex outlet
- Rocker switch design for easy ON/OFF switching
- cCSAus and NOM compliant
- Available in White, Ivory and Black
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors