15 Amp Plug-In Switch Tap with On/Off Switch , Grounding, Ivory
1470-I
Indoor 15 Amp, 125 Volt, 3-Wire Grounded Switch Tap with ON/OFF Button - Ivory
Color: Ivory
Documents
Technical Information
-
General Information
UPC : 078477713754
Nema : 5-15R
RoHS Compliant : Yes
Electrical Specifications
Amperage : 15 A
Grounding : Grounding
Voltage : 125 VAC
Mechanical Specifications
Plug Type : Polarized Plug
Pole : 2
Wire : 3
Product Features
Color : Ivory
Feature : Indoor Only
NEMA : 5-15R
Warranty
Warranty : 2-Year Limited
Features & Benefits
- 3-prong, 15A-125VAC outlet
- Conserves electricity by helping to eliminate standby (vampire) power
- Offers a quick easy way to switch power ON and OFF for household appliances and holiday lights
- Ideal for lamps, appliances, electronics and other 3-prong equipment
- Design accommodates two switch taps to be placed into any duplex outlet
- Rocker switch design for easy ON/OFF switching
- cCSAus and NOM compliant
- Available in White, Ivory and Black