1-Gang Weatherproof Wallplate, Standard Size, Die-Cast Zinc, Gray
1432
DISCONTINUED
1-Gang Toggle with Switch Device Switch Wallplate, Weather-Resistant, Die-Cast Zinc, Box Mount, Horizontal or Vertical - GRAY
The Leviton offering of Weatherproof Covers & Boxes comprises both 1- and 2-gang configurations that comply with the National Electric Code® (2017) Section 406.9 for weatherproof enclosures in damp and wet locations.
- Ruggedly constructed to seal out moisture, dust, debris, and insects, while providing easy access to receptacles and switches
- Ideal for outdoor power, landscape, accent and holiday lighting
Country of Origin : United States
Documents
Technical Information
-
General Information
UPC : 078477173008
Product Features
Color : Gray
Construction : Metal
Device Type : Toggle Switch
Gang : 1
Mount : Box
Orientation : Horizontal or Vertical
Size : Standard
Standards and Certifications : UL/CSA
Type : Weather-Resistant Toggle Switch
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors