Maintained Contact Toggle Switch
1287-L
30 Amp, 120/277 Volt, Toggle Locking Double-Throw Ctr-OFF Maintained Contact Single-Pole AC Quiet Switch, Extra Heavy Duty Spec Grade, Grounding, Back & Side Wired, - Black
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477855171
AC Horsepower Ratings
HP Rating : 2HP-120V 2HP-240V-277V
Max. Amperage : 24 Amp
Electrical Specifications
Amperage : 30 A
Grounding : Self-Grounding
Voltage : 120/277 VAC
Material Specifications
Color : Black
Strap Material : Steel
Mechanical Specifications
Screw Terminal Torque : 14-18 in-lbs
Termination : Back or Side Wire
Product Features
Actuator Material : Thermoplastic Nylon
Body Material : Thermoplastic
Color : Black
Device Type : Tamper-Resistant Toggle Switch
Feature : Maintained Contact CTR OFF
Function : Single-Pole Double-Throw
Grade : Extra Heavy-Duty Industrial Specification Grade
Grounding : Self-Grounding
HP Rating : 2HP-120V 2HP-240V-277V
Strap Material : Steel
Voltage : 120/277 VAC
Standards and Certifications
Warranty : 10-Year Limited