Loading...
Product added to your list. To view the list, Click Here

1262

30 Amp, 120/277 Volt, Toggle Double-Throw Ctr-OFF Momentary Contact Double-Pole AC Quiet Switch, Industrial Grade, Grounding, Back & Side Wired, - Brown

UPC Code: 078477882733
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Amperage : 30 A

    Grounding : Self-Grounding

    Voltage : 120/277 VAC

  • Mechanical Specifications

    Screw Terminal Torque : 14-18 in-lbs

    Termination : Back or Side Wire

  • Product Features

    Actuator Material : Thermoplastic

    Amperage : 30 A

    Body Material : Thermoplastic

    Color : Brown

    Device Type : Toggle Switch

    Feature : Momentary Contact CTR OFF

    Function : Double-Pole Double-Throw

    Grade : Extra Heavy-Duty Industrial Specification Grade

    Grounding : Self-Grounding

    HP Rating : 2HP-120V 2HP-240V-277V

    Max. Amperage : 24 Amp

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Termination : Back or Side Wire

    Voltage : 120/277 VAC

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications