15 Amp Toggle Switch, Single-Pole, Quiet Switch, Heavy Duty Spec Grade, Grounding, Wire Lead
1241-W
15 Amp, 120/277 Volt, Toggle Pigtail Single-Pole AC Quiet Switch, Heavy Duty Spec Grade, Grounding, Wire lead 6-Inch Wired - WHITE
Leviton’s Commercial Specification Grade switches are designed to offer outstanding reliability and top performance in commercial settings. Ideal applications include municipal facilities, government buildings, malls, department stores, hospital and health care facilities, office buildings, schools, colleges, universities, houses of worship and cultural institutions. Leviton offers a large selection of 15 and 20 Amp Commercial switches, available in a wide variety of colors, wiring options and other features.
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477330340
AC Horsepower Ratings
HP Rating : 1/2HP-120V 2HP-240V-277V
Electrical Specifications
Amperage : 15 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage Withstand : 1500V minimum
Grounding : Self-Grounding
Max. Amperage : 12 Amp
Maximum Working Voltage : 120/277 VAC as rated
Temperature Rise : Maximum 30 degress C rise
Voltage : 120/277 VAC
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 65°C
Material Specifications
Actuator Material : Thermoplastic
Base Material : Urea
Body Material : Thermoplastic
Color : White
Contacts : Silver-Cadmium .031 Thick
Cover Material : Urea
Grounding Leads : 6", #12 AWG THHN
Mounting Screws : Triple Combination Head, Steel
Mounting Strap : Steel
Strap Material : .048” Thick Galvanized Steel
Terminal Leads : 6", #12 AWG THHN
Termination : Pre-Wired Leads
Mechanical Specifications
Lead Identification : Leads identified in accordance with UL 498 (black, white & green)
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Pre-Wired Leads
Torque Range : 12-14 inch pounds
Product Features
Color : White
Device Type : Toggle Switch
Function : Single-Pole
Grade : Extra Heavy-Duty Industrial Specification Grade
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 111 : File #152105
NEMA : WD-1 & WD-6
NOM : 057
UL Fed Spec WS896E : File #E7458
UL Standard : UL 20
Warranty : 2-Year Limited