15 Amp, 125 Volt, NEMA 5-15R, 2-Pole, 3-Wire, Connector, Straight Blade, Residential Grade, Grounding, Black
114
15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, Connector, Straight Blade, Residential Grade, Grounding - BLACK
Leviton Plugs and Connectors are rugged and easy to wire. They are offered in polarized and non-polarized versions and in all NEMA configurations.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477100370
Nema : 5-15R
Product Features
Amperage : 15 A
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Brass
Body Material : TPE Rubber
Color : Black
Cord Range : .396 - .562
Grounding : Grounding
NEMA : 5-15R
Pole : 2
Standards and Certifications : UL/CSA
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Wire Gauge : 18-14 AWG
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors