DISCONTINUED - LANMARK-IP Cat 5e U/UTP Cable, CMP, Gray, 1000 ft (305 m) Reel in a Box
11098080
DISCONTINUED
LANMARK-IP Category 5e CMP, UTP cables are designed to provide improved performance for emerging technologies and applications that require next generation 4-pair Power over Ethernet (4PPoE) support up to 100 watts and bandwidth requirements up to 1 Gigabit Ethernet.
Color: Gray
Country of Origin : United States
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : LANMARK-IP
Category Rating : Cat 5e
Color : Gray
Construction : U/UTP
Flame Rating : CMP
Length : 1000 ft (305 m)
Packaging : Reel in a Box
Features & Benefits
- The IP 5e cable utilizes 22 AWG copper conductors
- Small OD size of 0.240"
- No center filler
- All FEP insulated conductors
- 105°C temperature listing
- Usable bandwidth up to 250 MHz