LANMARK-IP Cat 5e U/UTP Cable, CMP, Blue, 1000 ft (305 m) Reel in a Box
11098078
Berk-Tek's IP 5e Plenum, UTP cables are designed to provide improved performance for emerging technologies and applications that require next generation 4-pair Power over Ethernet (4PPoE) support up to 100 watts and bandwidth requirements up to 1 Gigabit Ethernet.
Color: Blue
Country of Origin : United States
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : LANMARK-IP
Category Rating : Cat 5e
Color : Blue
Construction : U/UTP
Flame Rating : CMP
Length : 1000 ft (305 m)
Packaging : Reel in a Box
Features & Benefits
- The IP 5e cable utilizes 22 AWG copper conductors
- Small OD size of 0.240"
- No center filler
- All FEP insulated conductors
- 105°C temperature listing
- Usable bandwidth up to 250 MHz
- Tested in cable bundles to simulate real world worst case scenario
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors