Loading...
Product added to your list. To view the list, Click Here

Momentary Contact Toggle Switch

1081-I

3 Amp, 24 Volt AC/DC, Toggle Double-Throw Ctr-OFF Momentary Contact Single-Pole AC Quiet Switch, Industrial Grade, Grounding, Back & Side Wired - Ivory

Color: Ivory

UPC Code: 078477358061
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Amperage : 3 A

    Grounding : Self-Grounding

    Voltage : 28 VAC/VDC

  • Environmental Specifications

    Flammability : UL94V-2

    Operating Temperature : -40°C to 65°C

  • Material Specifications

    Actuator Material : Thermoplastic Nylon

    Base Material : Polyester

    Body Material : Thermoplastic Polyester

    Contacts : Silver-Alloy

    Cover Material : Thermoplastic Polyester

    Frame Material : Polycarbonate

    Strap Material : Steel

    Terminal Screws : Brass

  • Mechanical Specifications

    Screw Terminal Torque : 14-18 in-lbs

    Termination : Back or Side Wire

  • Product Features

    Color : Ivory

    Device Type : Toggle Switch

    Feature : Momentary Contact CTR OFF

    Function : Single-Pole Double-Throw

    Grade : Extra Heavy-Duty Industrial Specification Grade

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications