15 Amp Non-Polarized Angle Plug, White
101AN-W
15 Amp, 125 Volt, 2-Pole, 2-Wire, non-polarized angle plug - White
Color: White
Instruction Sheet
Technical Information
-
General Information
UPC : 078477134535
Nema : 1-15P
RoHS Compliant : Yes
Electrical Specifications
Color : White
Grade : Residential
NEMA : 1-15P
Standards and Certifications : UL/CSA, NOM
Product Features
Color : White
Grade : Residential
Standards and Certifications : UL/CSA, NOM
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors